The CodeWarrior USB TAP probe is a cost-effective tool that helps you develop and debug a number of processors and microcontrollers. This chapter introduces you to the USB TAP probe.
The USB TAP probe uses advanced emulation technology to provide control of and visibility into your target system. Combined with the CodeWarrior IDE, the USB TAP speeds the debugging process by letting you interactively control and examine the state of your target system.
The USB TAP probe has these features:
• Supports the following systems: Power Architecture processors, StarCore processors, 56800 Hybrid Controllers (processors and microcontrollers), and ColdFire™ processors.
• Supports all CPU core speeds.
• Lets you control and debug software running in-target, with minimal intrusion into target operation.
• Lets you debug code in cache, ROM, RAM, and flash memory.
• Provides high performance:
– Split-second single-step execution.
– Capable of download speeds greater than 12 MB per minute from host to target.
...and so much more!!! Get into the USB TAP probe world to make it easier and faster! Watch how over here.