Kinetis L Series MCUs: Energy-Efficiency Benchmark

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Kinetis L Series MCUs: Energy-Efficiency Benchmark

Kinetis L Series MCUs: Energy-Efficiency Benchmark

Kinetis L series MCUs combine the exceptional energy-efficiency and ease-of-use of the new ARM® Cortex™-M0+ processor with the performance, peripheral sets, enablement and scalability of the Kinetis 32-bit MCU portfolio.

The Kinetis L series frees power-critical designs from 8- and 16-bit MCU limitations by combining excellent dynamic and stop currents with superior processing performance, a broad selection of on-chip flash memory densities and extensive analog, connectivity and HMI peripheral options.

Kinetis L series MCUs are also hardware and software compatible with the ARM Cortex-M4-based Kinetis K series, providing a scalable migration path to more performance, memory and feature integration.

The Kinetis L Series MCUs are Energy-Efficient Product Solutions by Freescale.

For more information visit Freescale.com\Lseries

Labels (1)
Comments

The Kinetis L Series & Energy Efficiency benchmark was featured live at the FTF Americas 2012 stage.

Check the keynote demo recording:

No ratings
Version history
Last update:
‎09-09-2012 04:12 PM
Updated by: