SSD1289_1.153.PEupd

File uploaded by James Trudeau Employee on Sep 9, 2012
Version 1Show Document
  • View in full screen mode

SSD1289

 

Description

Display driver for the Solomon Systech SSD1289 LCD (which is used on the TWR-LCD).

ComponentSSD1289.PEupd
DependenciesWait

License

License : Open Source (LGPL)
Copyright : (c) Copyright Erich Styger, 2011, all rights reserved.

This an open source software in the form of a Processor Expert Embedded Component.
This is a free software and is opened for education, research and commercial developments under license policy of following terms:
* This is a free software and there is NO WARRANTY.
* No restriction on use. You can use, modify and redistribute it for personal, non-profit or commercial product UNDER YOUR RESPONSIBILITY.
* Redistributions of source code must retain the above copyright notice.

 

Attachments

Outcomes