RD3PHASEPMSMVCQE: 3-phase PMSM Vector Control Reference Design based on Kinetis® K40 MCUs

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

RD3PHASEPMSMVCQE: 3-phase PMSM Vector Control Reference Design based on Kinetis® K40 MCUs

RD3PHASEPMSMVCQE: 3-phase PMSM Vector Control Reference Design based on Kinetis® K40 MCUs

Overview

The 3-phase PMSM Vector Control using Quadrature Encoder on based on Kinetis® K40 MCUs reference design demonstrates the ability of the Kinetis K40 Arm® Cortex®-M4 MCU to drive the advanced motor control application.

  • Targeted at the NXP® Tower® rapid prototyping system as a hardware development platform.
  • Together with available embedded source code, you can quickly build own industrial drive application.
  • For the successful execution of the vector control algorithm, the information on the motor shaft position is critical.
  • The quadrature encoder position information is known in the entire motor speed range, allowing the motor start with full torque at zero speed.

Features

  • Vector control of the PMSM using the quadrature encoder as a position sensor
  • Targeted at the Tower® rapid prototyping system (K40 tower board, Tower 3-phase low voltage power stage)
  • Vector control with a speed closed loop
  • Rotation in both directions
  • Application speed range from 0% to 100% of nominal speed (no field weakening)
  • Operation via the user buttons on the Kinetis® K40 Tower board or via FreeMASTER software

Block Diagram

RD3PHASEPMSMVCQE_BD.jpg

Design Resources

Labels (1)
Attachments
No ratings
Version history
Last update:
‎08-12-2020 10:32 AM
Updated by: