RDS12VR: Anti-Pinch Window Lift Reference Design

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

RDS12VR: Anti-Pinch Window Lift Reference Design

RDS12VR: Anti-Pinch Window Lift Reference Design

Overview

NXP® and Tongji University jointly developed the anti-pinch window lift reference design featuring the MagniV® S12VR MCU, ideal for the development of power windows and sun roof systems.

  • Includes hardware for real door/window in-vehicle applications, as well as software including anti-pinch algorithms and low-level S12VR drivers
  • Aimed at reducing time to market, this design leverages unique features of the MagniV S12VR MCU
  • Reduces unnecessary external components, lowers the total bill of material (BOM), improves system quality and saves space in automotive applications through a smaller PCB

Features

  • Window manual/automatic up/down, automatic up/down with stop function
  • Anti-pinch in both manual/automatic mode, anti-pinch region and force can be adjusted
  • Stuck detection out of anti-pinch region, motor overload protection
  • Soft stop when window is close to the top/bottom
  • Fault diagnosis, indicating low voltage, over voltage/current/temperature etc.
  • Low power mode (leveraging S12VR low power mode) to reduce power consumption
  • Self learning, calibration by updating the window/motor parameters stored in EEPROM
  • Use hall sensor as well as current sense to judge anti-pinch in algorithm
  • Easy-to-control Graphics User Interface (GUI), set the parameters and get the status
  • Window lift can be controlled either by multiple LIN salve nodes or LIN master node (through GUI)
  • Able to comply with relevant content in US Federal Motor Vehicle Safety Standard (FMVSS No. 118)

Block Diagram

RDS12VR_BD.jpg

Design Resources

Labels (1)
Attachments
No ratings
Version history
Last update:
‎08-12-2020 09:42 AM
Updated by: