RD56F801XACIM: Design of an ACIM Vector Control Drive Reference Design using the 56F801X

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

RD56F801XACIM: Design of an ACIM Vector Control Drive Reference Design using the 56F801X

RD56F801XACIM: Design of an ACIM Vector Control Drive Reference Design using the 56F801X

Overview

This drive application allows vector control of an AC Induction Motor (ACIM) running in a closed-speed loop without a speed/position sensor at a low cost and serves as an example of AC induction vector control drive design using an NXP® 56F8013 with Processor Expert® software support.

  • ACIM is ideal for appliance and industrial applications
  • This design uses sensorless FOC to control an ACIM using the 56F8013 device, which can accommodate the sensorless FOC algorithm
  • The motor control system is flexible enough to implement complex motion protocols while it drives a variable load.
  • The system illustrates the features of the 56F8013 in motor control

Features

General:

  • The motor control algorithm employs Stator-Flux-Oriented Control (SFOC)
  • Power stage switches are controlled by Space Vector Pulse Width Modulation (SVPWM)
  • No position information devices or stator flux measurement are used, a sensorless speed method is employed
  • The motor is capable of forward and reverse rotation and has a speed range from 50rpm to 3000rpm
  • The user controls motion profiles, rotation direction, and speed. The RS-232 communication supports further R&D by enabling the easy tuning of control parameters
  • The motor drive system is designed to create minimal acoustic noise
  • Active power factor correction which reduces the negative effects of the load on the power grid in conducted noise and imaginary power
  • Design is low cost

General Benefits:

  • Improved End System Performance
  • Energy savings
  • Quieter operation
  • Improved EMI performance
  • System Cost savings
  • Enhanced Reliability

Performance:

  • Input voltage: 85 ~265VAC
  • Input frequency: 45 ~65HZ
  • Rating bus voltage: 350V
  • Rating output power: 500W
  • Switch frequency of PFC switch: 100KHZ
  • Switch frequency of inverter: 10KHZ
  • Power factor: >95%
  • Efficiency: >90%

Communications:

  • RS232 port for communication with optoisolation

Visual Interface:

  • Multi-segment LED indicators

Block Diagram

RD56F801XACIMBD.jpg

Board

RD56F801XACIMIMG.jpg

Design Resources

Labels (1)
Attachments
No ratings
Version history
Last update:
‎08-12-2020 08:40 AM
Updated by: