RDDSCPMSMVCSMO: Sensorless PMSM Vector Control for Compressors Reference Design Using MC56F8013

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

RDDSCPMSMVCSMO: Sensorless PMSM Vector Control for Compressors Reference Design Using MC56F8013

RDDSCPMSMVCSMO: Sensorless PMSM Vector Control for Compressors Reference Design Using MC56F8013

Overview

This NXP® reference design of a 3-phase sensorless PMSM vector control drive with a sliding mode observer (SMO) is targeted mainly for compressor control and other consumer and industrial applications. This cost-effective solution uses the NXP MC56F8013 device dedicated for motor control.

  • Software written in C-code using some library algorithms
  • Available for the MC56F8013 and MC56F8346 digital signal controllers
  • Hardware-based on the NXP universal motor control h/w modules

Features

The system is designed to drive a three-phase PM synchronous motor. Application features are:

  • 3-phase sensorless PMSM speed vector control (FOC)
  • Sliding mode observer with adaptive velocity estimation
  • Based on NXP® MC56F8013 (resp. 56F8346) controller
  • Running on a 3-phase high voltage (230/115V) power stage
  • FreeMASTER software control interface and monitor

Block Diagrams

3045_56F8XXX_650X497.jpg

3047_RDDSCPMSMVCSMO_BD.jpg

Design Resources

Labels (1)
Attachments
No ratings
Version history
Last update:
‎08-09-2020 08:03 PM
Updated by: