RD56F84789: PMSM FOC of Industrial Drives Reference Design

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

RD56F84789: PMSM FOC of Industrial Drives Reference Design

RD56F84789: PMSM FOC of Industrial Drives Reference Design

Overview

To improve performance in industrial drives, Field Oriented Control (FOC) is an advanced technique used for Permanent Magnetic Synchronous and

other motor types. This reference design jump-starts your ability to leverage the NXP® DSCs' advanced feature sets via complete software, tools and hardware platform.

Features

  • Bi-directional rotation
  • Application speed ranges from 0 to 100 percent of nominal speed (no field weakening)
  • Four state machine
  • Fault protection for driver DC-bus overcurrent, SW overcurrent, overvoltage and over speed
  • Current control loop execution time: 17 us @ 100 MHz MCU speed
  • PMSM vector control using the quadrature encoder

Block Diagram

RD56F84789_BD.jpg

Design Resources

Labels (1)
Attachments
No ratings
Version history
Last update:
‎08-09-2020 07:36 PM
Updated by: