********************************************************************************
* Detailed Description:
*
* Purpose of the example is to show how to intentionally generate FCCU fault
* causing reset either directly or by FOSU (simulating by non-handled FCCU
* fault). Example configures FCCU, then an error is injected with using of
* Noncritical Fault Fake register and after re-booting reset cause is evaluated.
* The example displays notices in the terminal window (connector J19 on
* MPC57xx_Motherboard)(19200-8-no parity-1 stop bit-no flow control on eSCI_A).
* No other external connection is required.
*
* ------------------------------------------------------------------------------
* Test HW: MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C
* MCU: PPC5777CMM03 2N45H CTZZS1521A
* Fsys: PLL1 = core_clk = 264MHz, PLL0 = 192MHz
* Debugger: Lauterbach Trace32
* Target: internal_FLASH
* Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A
* EVB connection: eSCI_A is USBtoUART bridge (connector J21)
*
********************************************************************************