KW37_38_39 DCDC converter.pdf

File uploaded by Christophe Menard Employee on May 11, 2020Last modified by Christophe Menard Employee on May 14, 2020
Version 3Show Document
  • View in full screen mode

This application note describes the usage of the DC-DC Switching Mode Power Supply (SMPS) converter for the MKW39A/38A/37A/38Z/37Z families. This document covers operating voltages, types of circuit operation, hardware design guidelines, software configuration, and power capabilities.

It's a complementary document from the AN5025.

 

 

The DC-DC converter for MKW3x is a dual output converter that supports two operating modes: Bypass and Buck. In Bypass mode, the DC-DC converter is disabled and the supply pins of the microcontroller must be supplied externally. In Buck mode, the DC-DC converter is enabled and requires a DC supply in the range of 1.8 V to 4.2 V (during startup the minimum required is 2.1 V).

Attachments

Outcomes