KW37_38_39_Bluetooth LE Range Performance.pdf

File uploaded by Christophe Menard Employee on May 11, 2020Last modified by Christophe Menard Employee on Jun 26, 2020
Version 2Show Document
  • View in full screen mode

This document provides information on distance measurements depending of the Bluetooth LE data rate (1Mbps, 2Mbps, LR S=2 & LR S=8).

The FRDM-KW38 boards are used to perform the measurements.

 

Results are similar on KW37 and KW39.

 

 

 

Outcomes