IOT-GATE-iMX8 - NXP i.MX8M Mini Internet of Things Gateway

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

IOT-GATE-iMX8 - NXP i.MX8M Mini Internet of Things Gateway

IOT-GATE-iMX8 - NXP i.MX8M Mini Internet of Things Gateway

  • NXP i.MX8M-Mini CPU, quad-core Cortex-A53
  • Up-to 4GB RAM and 128GB eMMC
  • LTE modem, WiFi 802.11ac, Bluetooth 5.0
  • 2x Ethernet, 3x USB2, RS485/RS232, CAN-FD
  • Custom I/O expansion boards
  • Fanless design in aluminum, rugged housing
  • Designed for reliability and 24/7 operation
  • Wide temperature range of -40C to 80C
  • Wide input voltage range of 8V to 36V
  • Debian Linux, Yocto Project and mainline kernel
  • Support for Docker and Microsoft Azure IoT
iot-gate-imx8_back_isometry.jpg

 

IOT-GATE-iMX8 is built around the NXP i.MX8M Mini System-on-Chip, featuring an advanced ARM Cortex-A53 CPU. The SoC is supplemented with up-to 4GB LPDDR4 and 128GB of eMMC storage.

 

Featuring dual Ethernet, CAN-FD, LTE modem, 802.11ac WiFi and Bluetooth 5.0, IOT-GATE-iMX8 is a highly versatile platform for industrial control, networking, communications and IoT applications.

Fanless rugged enclosure design, wide range DC input of 8V to 36V and industrial temperature range of -40C to 80C make IOT-GATE-iMX8 an ideal solution for industrial installations and harsh environments. 

IOT-GATE-iMX8 is provided with ready-to-run Debian Linux and full Linux Board Support Package. IOT-GATE Linux packages support Docker and Microsoft Azure IoT.

 

IOT-GATE-iMX8 spec

IOT-GATE-iMX8 evaluation kit

IOT-GATE-iMX8 pricing

Labels (1)
No ratings
Version history
Last update:
‎04-28-2020 05:27 AM
Updated by: