Data Logger for Temperature

Document created by Fabian Ramirez Employee on Nov 20, 2019
Version 1Show Document
  • View in full screen mode

Description

A data logger senses parameters such as temperature, processes this data and transmits it using UHF/Bluetooth LE. This data logger has NFC + UHF/Bluetooth LE temperature logging.


Block Diagram


Products

Category Name 1:

NTAG IC

Product URL 1

NHS3100: NTAG SmartSensor with Temperature Sensor and Digital IOs | NXP 

Product Description 1

The NXP NHS3100 is an IC optimized for temperature monitoring and logging. its embedded NFC interface, internal temperature sensor, and direct battery connection. The NHS3100 includes multiple Power-down modes and a selectable CPU frequency of up to 8 MHz, for ultra-low power consumption.

 

Category Name 2:

BLE Transceiver

Product URL 1

QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP 

Product Description 1

The QN908x is an ultra-low-power, high-performance and highly integrated Bluetooth Low Energy designed for human interface devices with a small capacity battery.

 

Category Name 3:

UHF NFC Transceiver

Product URL 1

UCODE I2C | NXP 

Product Description 1

The UCODE I2C combines two independent UHF Interfaces (following EPC gen2 standard) with an I2C interface. Its large memory can be then read or written via both interfaces. This I2C functionality enables the standard EPC gen2 functionalities to be linked to an electronic device microprocessor.


Related Documentation


Training


Related Demos from Communities

Attachments

    Outcomes