Smart Plug

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Smart Plug

Smart Plug

 

Description

Faced with limited resources and booming demand, the energy industry seeks greater efficiencies within complex energy management and distribution processes, all while providing the best consumer experience. To achieve better service and smarter, streamlined processes, energy providers require reliable, real-time access to data.

 

A smart plug controls the energy supply of devices connected to it. Using a ZigBee® interface this device connects to a gateway where you can send commands to turn on/off or see the power consumption of the device connected to it.

 

Features

 

  • Tamper detection with time stamping
  • USB battery charging (CC/CV) and Energy Star 2.0 compliant
  • Very low current solution for long battery life
  • System BOM is low in component count and cost
  • 6 LED drivers
  • Integrated power amplifier for long range and robust communication

 

Block Diagram

 

pastedImage_4.png

 

Products

 

Category Name 1:

 MCU

Product URL 1

Arm® Cortex®-M0+|Kinetis® KM1x 50 MHz 32-bit MCUs | NXP 

Product Description 1

The KM1x include a high-accuracy, real-time clock delivers less than 5 PPM drift over temperature. Metrology firmware for calculating active, reactive and apparent power using a variety of algorithms is provided free of charge.

 

Category Name 2:

Power management

Product URL 1

HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 1270 Hz | NXP 

Product Description 1

The TEA1721 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 5 W) and operates directly from the rectified universal mains input.

Product URL 2

PCA9410/9410A | NXP 

Product Description 2

The PCA9410 and PCA9410A DC-to-DC converters are optimized for battery-powered applications. High efficiency of up to 94% enables an extended battery life in all portable designs.

 

Category Name 3:

Wireless

Product URL 1

Zigbee and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | NXP 

Product Description 1

The JN5169 is an ultra-low-power, high-performance wireless MCU suitable for ZigBee® applications.

 

Category Name 4:

Peripherals

Product URL 1

PCA9955BTW | NXP 

Product Description 1

The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs.

Product link 2

 PCF2129 | NXP 

Product Description 2

The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and very low power consumption.

 

Documentation

Power Management for Kinetis:  https://www.nxp.com/docs/en/application-note/AN4503.pdf

 

Tools

 

Product Link
TWR-KM34Z50M: Kinetis M Series Tower System Module TWR-KM34Z50M|Tower System Board|Kinetis MCUs | NXP 
TEA1721BDB1065: TEA1721 universal mains white goods flyback SMPS demo board TEA1721 universal mains white goods flyback SMPS demo board | NXP 
OM15020: JN5169 USB Dongle for ZigBee JN5169 USB Dongle for ZigBee | NXP 
Labels (2)
No ratings
Version history
Last update:
‎10-20-2020 09:01 AM
Updated by: