Power Grid Concentrator

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Power Grid Concentrator

Power Grid Concentrator

Description

Concentrators are important part of the metering system in a state grid, including Type I and II concentrators and Type III transformers, which collect power consumption information downward from power meters and collectors.

Concentrators have various communication protocols including RS-485, 470MHz Sub-G wireless system, Power Line Carrier (PLC-Broadband and narrowband carrier), and they usually communicate with main station with Ethernet, 2G/3G/4G, State Grid VPN, etc.

NXP offers proven solutions for concentrators and concentrator applications.

Features

  • Power Line Carrier
  • Communication protocols:
    • RS-485
    • 470MHz Sub-G wireless system
    • Ethernet
    • 2G/3G/4G
    • State Grid VPN

Block Diagram

pastedImage_4.png

Products

Category Name 1:

MCU and MPU

Product URL 1

i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP 

Product Description 1

The i.MX 6ULL provides various memory interfaces, including 16-bit LPDDR2, DDR3, DDR3L, raw and managed NAND flash, NOR flash, eMMC, Quad SPI and a wide range of other interfaces for connecting peripherals such as WLAN, Bluetooth®, GPS, displays and camera sensors.

Product URL 2

Arm® Cortex®-M0+|Kinetis® KM3x 50-75 MHz 32-bit MCUs | NXP 

Product Description 2

Kinetis® KM3x MCUs enable single-chip one-, two-, and three-phase electricity meters, as well as flow meters and other precision measurement applications.

Category Name 2:

Transceiver

Product URL 1

SC16C650B | NXP 

Product Description 1

The SC16C650B is a Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data, and vice versa.

Product URL 2

TJA1101 | 2nd generation PHY Transceiver | NXP 

Product Description 2

TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.

Category Name 3:

Power Management

Product URL 1

10-Channel Configurable PMIC | NXP 

Product Description 1

The PF3001 Power Management Integrated Circuit (PMIC) features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and predefined sequencing.

Category Name 4:

RTC

Product URL 1

https://www.nxp.com/products/peripherals-and-logic/signal-chain/real-time-clocks/rtcs-with-temperatu... 

Product Description 1

The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and very low power consumption.

Category Name 5:

Security

Product URL 1

A1006 | Secure Authenticator IC: Embedded Security Platform | NXP 

Product Description 1

The Secure Authenticator IC is manufactured in a high-density submicron technology. It is a secure tamper-resistant authentication IC, which offers a strong cryptographic solution intended to be used by device manufacturers to prove the authenticity of their genuine products.

Tools

ProductLink
MCIMX6ULL-EVK: Evaluation kit for the i.MX 6ULL and 6ULZ Applications ProcessorMCIMX6ULL-EVK|i.MX6ULL Evaluation Kit | NXP 
KITPF3000FRDMEVM: Evaluation Kit for PF3000/1 Power Management Integrated CircuitEvaluation Kit for PF3000/1 Power Management Integrated Circuit | NXP 
TWR-KM34Z50M: Kinetis M Series Tower System ModuleTWR-KM34Z50M|Tower System Board|Kinetis MCUs | NXP 
OM13513: RTC demoboard containing PCF2127T and PCF2129ATRTC demoboard containing PCF2127T and PCF2129AT | NXP 
OM67200: Developer Kit for A1006 Secure Authenticator SolutionsOM67200: Developer Kit for A1006 Secure Authenticator Solutions | NXP 
TJA1100HN: Evaluation Board, TJA1100HN 100BASE-T1 PHY TransceiverTJA1100 Customer Evaluation Board | NXP 
Labels (2)
No ratings
Version history
Last update:
‎11-20-2019 07:49 AM
Updated by: