From machine to control access, transport barrier systems can validate tickets and also take contactless payment from credit cards and mobile phones (requiring PCI-PTS 4.0 certification). These systems maintain a database of all transactions including a local copy kept in the machine and a copy uploaded to a central database.
The Kinetis K8x MCU family extends the Kinetis MCU portfolio with advanced security capabilities while maintaining a high level of compatibility with previous Kinetis MCU devices.
The i.MX 6 series of applications processors offers a feature- and performance-scalable multicore platform that includes single-, dual-, and quad-core families based on the Cortex architecture, including Cortex-A9, combined Cortex-A9 + Cortex-M4, and Cortex-A7 based solutions.
Category Name 1: | MCU |
Product URL 1 | |
Product Description 1 | The Kinetis® K81 MCU extends the Kinetis MCU portfolio with advanced security capabilities including anti-tamper peripheral, boot ROM to support encrypted firmware updates, automatic decryption from external serial flash memory, AES acceleration, and hardware support for public key cryptography. |
Product URL 2 | i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP |
Product Description 2 | The i.MX 6ULL provides various memory interfaces, including 16-bit LPDDR2, DDR3, DDR3L, raw and managed NAND flash, NOR flash, eMMC, Quad SPI and a wide range of other interfaces for connecting peripherals such as WLAN, Bluetooth®, GPS, displays and camera sensors. |
Category Name 2: | Readers |
Product URL 1 | |
Product Description 1 | The TDA8035 is the cost efficient successor of the established integrated contact smart card reader IC TDA8024. It offers a high level of security for the card by performing current limitation, short-circuit detection, ESD protection as well as supply supervision. |
Product URL 2 | |
Product Description 2 | The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. |
Category Name 3: | Power Management |
Product URL 1 | |
Product Description 1 | The PF1510 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications.
|
Category Name 4: | Peripherals |
Product URL 1 | |
Product Description 1 | The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. |
Product URL 2 | |
Product Description 2 | The PCF85263A is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption and with automatic switching to battery on main power loss.
|
Making reader infrastructure ready for multi-applications cards and devices: https://www.nxp.com/docs/en/application-note/AN12057.pdf
Product | Link |
---|---|
FRDM-K82F: Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs | FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP |
MCIMX6ULL-EVK: Evaluation kit for the i.MX 6ULL and 6ULZ Applications Processor | MCIMX6ULL-EVK|i.MX6ULL Evaluation Kit | NXP |
OM25180FDK: PN5180 NFC Frontend Development Kit for POS Terminal Applications | OM25180 |PN5180 NFC Development Kit for POS Readers | NXP |
FRDM-PF1510EVM: PF1510 Evaluation Board for low power application processors | PF1510 for Low Power Application Processors | NXP |
OM13516UL: PCF85263B Evaluation board | OM13516UL: PCF85263B Evaluation board | NXP |
OM13257: Universal Temperature Sensor Daughter Card for the Fm+ Development Kit | Universal Temperature Sensor Daughter Card for the Fm+ Development Kit | NXP |