SmartPOS

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

SmartPOS

SmartPOS

Description

Near Field Communication (NFC) is used for real-time precision marketing based on time, local inventory and the individual when embedded in product displays or the products themselves. NFC is also becoming the preferred method for payment either in smartphones or smart payment cards.

NXP secure MCUs and MPUs paired with our contact and contactless readers provide customers with state-of-the-art, comprehensive, pre-certified PCI and EMVCo payment acceptance capabilities that will ease the development process and speed time to market for payment solutions.

SmartPOS will be the most important POS in the future. Customers can download authorized third-party software and connect to an acquiring system via cellular communication. It has both the security of traditional POS and the convenience of mPOS.

Features

  • Contact card interface (TDA8035) and contactless card interface (CLRC663)
  • Supports the whole system to pass EMV Level 1/2 certification
  • Magnetic Strip Card Reader (MSR) supports 1/2/3 tracker, which could be implemented by ADC module
  • Tamper detection with more active pin pairs
  • Integrated encryption module/accelerator
  • High speed SPI interface to extend memory space
  • Secure boot
  • Code protection
  • USB/UART/SPI communication ports, etc.

Block Diagram

pastedImage_4.png

pastedImage_5.png

Products

Category Name 1MCU and MPU
Product URL 1Arm Cortex-M4|Kinetis K21 120 MHz 32-bit USB MCUs | NXP 
Product Description 1The Kinetis K21 MCU features a hardware encryption coprocessor for secure data transfer and storage. Faster than software implementations and with minimal CPU loading. Supports a wide variety of algorithms - DES, 3DES, AES, MD5, SHA-1, SHA-256
Product URL 2i.MX RT1170 Crossover MCU Family - First Ghz MCU with Arm® Cortex®-M7 and Cortex-M4 Cores | NXP 
Product Description 2i.MX RT1170 includes NXP’s EdgeLock™ 4A security subsystem, including secure boot and crypto engines

Category Name 2Card Reader
Product URL 1High integrated and low power smart card interface | NXP 
Product Description 1The TDA8035 is the cost efficient successor of the established integrated contact smart card reader IC TDA8024. It offers a high level of security for the card by performing current limitation, short-circuit detection, ESD protection as well as supply supervision.
Product URL 2CLRC663 plus | High-performance multi-protocol NFC frontend | NXP 
Product Description 2The CLRC663 plus is a high-performance NFC Frontend with low-power consumption. Is the perfect choice for NFC applications with high-performance requirements like access control, payment, gaming.

Category Name 3RTC
Product URL 1PCF2129 | NXP 
Product Description 1The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and very low power consumption.

Designs

ProductsLinks
Linux Point of Sale (POS) Readerhttps://www.nxp.com/design/designs/linux-point-of-sale-pos-reader:SLN-POS-LRDR 
Labels (2)
No ratings
Version history
Last update:
‎11-20-2019 06:15 AM
Updated by: