E-Reader

Document created by Fabian Ramirez Employee on Nov 19, 2019Last modified by Fabian Ramirez Employee on Nov 26, 2019
Version 3Show Document
  • View in full screen mode

Description

An e-reader allows a user to download text files from the internet or from a PC, store and read multiple books, as well as to listen to audiobooks or music stored on the device.

 

Block Diagram

 

Products

Category Name 1:

MPU

Product URL 1

i.MX 8M Mini Applications Processor | Arm Cortex A53/M4 | 1080P display | NXP 

Product Description 1

The i.MX 8M Mini is NXP’s first embedded multicore application processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.

 

Category Name 2:

Battery Charger

Product URL 1

MC34673 | Single-cell Battery Charger | NXP 

Product Description 1

The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries. It tolerates an input voltage up to 28 V,

 

Category Name 3:

PMIC

Product URL 1

14-channel power management IC optimized for i.MX 8M | NXP 

Product Description 1

The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of application processors. It can provide power for a complete system, including application processors, memory and system peripherals.

 

Category Name 4:

Power switch

Product URL 1

USB PD and type C current-limited power switch | NXP 

Product Description 1

The NX5P3090 is a precision adjustable current-limited power switch for USB PD application, it includes under-voltage lockout, over-temperature protection, and reverse current protection circuits.


Category Name 5:

USB Type-C Logic

Product URL 1

PTN5150 | NXP 

Product Description 1

PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector, it enables USB Type-C connector to be used in both host and device ends of the Type-C cable.

Related Documentation

Document URL

Title

https://www.nxp.com/docs/en/application-note/AN12410.pdf 

i.MX 8M Mini Power Consumption Measurement

https://www.nxp.com/docs/en/application-note/AN1902.pdf 

AN1902 (Combined with AN10365), Assembly guidelines for QFN (quad flat no-lead) and SON (small outline no-lead) packages

Tools

 

Training

Related Demos from Communities

Attachments

    Outcomes