E-cigs

Document created by Fabian Ramirez Employee on Nov 19, 2019Last modified by Fabian Ramirez Employee on Nov 26, 2019
Version 2Show Document
  • View in full screen mode

Description

E-cigs is a battery-powered device consist of an electronic cigarette that converts liquid nicotine into a mist, or vapor. It offers an interactive display that allows checking for the battery of the e-cig, liquid nicotine levels, temperature of the device, etc.


Block Diagram


Products

Category Name 1:

Microcontroller

Product URL 1

https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/kl-series-cortex-m0-plus/kinetis-kl2x-72-96-mhz-usb-ultra-low-power-microcontrollers-mcus-based-on-arm-cortex-m0-plus-core:KL2x

Product Description 1

The KL2x is an ultra-low-power MCU family that adds a full-speed USB 2.0 On-the-Go (OTG) controller and a 16-bit ADC with configurable resolution. The KL2x also features a FlexIO module that supports a wide range of protocols including UART, I²C, SPI, I²S, PWM waveform generation.

Product link 2

https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/lpc54000-cortex-m4-/low-power-microcontrollers-mcus-based-on-arm-cortex-m4-cores-with-optional-cortex-m0-plus-co-processor:LPC541XX

Product Description 2

The LPC541xx is a single-core or dual-core MCU, In an always-on application the MCUs operates in a power-down mode, listening for incoming data, which when available, can wake either core to acquire or process the information. The LPC541xx has a 12-bit ADC with 12 input channels and with multiple internal and external trigger inputs and sample rates of up to 5.0 MSamples/sec.

 

Category Name 2:

Real-time clock/calendar

Product URL 1

https://www.nxp.com/products/peripherals-and-logic/signal-chain/real-time-clocks/rtcs-with-ic-bus/real-time-clock-calendar:PCF8563

Product Description 1

The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. All addresses and data are transferred serially via a two-line bidirectional I²C-bus with a maximum bus speed of 400 kbit/s.

 

Category Name 3:

Secure Authenticator IC

Product URL 1

https://www.nxp.com/products/security-and-authentication/authentication/secure-authenticator-ic-embedded-security-platform:A1006

Product Description 1

The A1006 Secure Authenticator IC is manufactured in a high-density submicron technology. It is a secure tamper-resistant authentication IC, which offers a strong cryptographic solution intended to be used by device manufacturers to prove the authenticity of their genuine products.


Related Documentation

Document URL

Title

https://www.nxp.com/docs/en/application-note/AN5133.pdf

Emulating I2C Bus Master by using FlexIO

https://www.nxp.com/docs/en/application-note/AN4568.pdf

Understanding the 16-bit ADC PGA

in Kinetis K series

https://www.nxp.com/docs/en/application-note/AN11538.zip

LPC 5411x SCTimer/PWM cookbook

https://www.nxp.com/docs/en/application-note/TN00031.zip

LPC5411x Crystal-less USB Solution


Related Software


Training


Attachments

    Outcomes