T_Box

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

T_Box

T_Box

Description

With the development of new technologies in today’s world, the automotive industry is now capable of implementing new devices that allow drivers to have wider control of their automobiles. These devices could offer remote diagnostic services for vehicle monitoring, car security, GPS to optimize driving paths, and many other services.

T-Box provides a remote communication interface for the vehicle as a wireless gateway. It can provide:

  • Traffic data acquisition
  • Travel track record
  • Information and entertainment services such as navigation, news, weather and other information push
  • Vehicle fault monitoring
  • Vehicle remote control (open lock, air conditioning control, window control, transmitter torque limit, engine start and stop)
  • Driving behavior analysis
  • 4G wireless hotspot sharing and other services

Features

  • EMC controller support SDRAM
  • CAN controller (from more than 2 CH to more than 3 CH)
  • Small package (from LQFP to BGA)
  • More I/O pins (more UART, SPI, I2C).
  • Low power (GPIO wakeup and RTC wakeup)
  • Cost effective

Block Diagram

pastedImage_1.png

pastedImage_4.png

Products

Category Name 1:

MCU

Product URL 1

LPC1778FET208|Arm Cortex-M3|32-bit MCU | NXP 

Product Description 1

The LPC1778FET208 is a low-power, cost-effective MCU featuring up to 512 KB Flash, 96 KB SRAM, 4 KB EEPROM and a wide assortment of connectivity peripherals, including up to five UARTs, three SPI/SSP, and three I²C.

Product URL 2

LPC540XX Family of Microcontrollers (MCUs) | NXP 

Product Description 2

The LPC54S016 offers power-efficiency and unique architecture, advanced HMI and flexible communication peripherals for real-time performance for the next-generation IoT.

Category Name 2:

Transceiver

Product URL 1

TJA1041A | High-Speed CAN transceiver | NXP 

Product Description 1

The TJA1041A is primarily intended for automotive high-speed CAN applications (up to 1 Mbit/s).

Product URL 2

TJA1043 | High Speed CAN transceiver | NXP 

Product Description 2

The TJA1043 transceiver is designed for high-speed CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller.

Product URL 3

TJA1051 | High-speed CAN Transceiver | NXP 

Product Description 3

The TJA1051 transceiver is designed for high-speed CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller.

Category Name 3:

Peripherals

Product URL 1

MC33972 | MSDI with Suppressed Wakeup | NXP 

Product Description 1

The 33972 Multiple Switch Detection Interface (MSDI) with suppressed wake-up is designed to detect the closing and opening of up to 22 switch contacts.

This device also features a 22-to-1 analog multiplexer for reading

inputs as analog.

Product URL 2

Tiny Real-Time Clock/calendar | NXP 

Product Description 2

The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.

Product URL 3

±2g/±4g/±8g, Low g, 14-Bit Accelerometer | NXP 

Product Description 3

The FXLS8471Q accelerometer is highly versatile and ideal for industrial, consumer and automotive high-performance, low-g applications that offer noise density, board mount offset, temperature performance, and sensitivity.

Product URL 4

High-speed CAN core system basis chip | NXP 

Product Description 4

The UJA1076A supports the networking applications used to control power and sensor peripherals by using a high-speed CAN as the main network interface.

Tools

ProductLink
OM13001: EA LPC1788 Evaluation BoardEA LPC1788 Evaluation Board | NXP 
LPC54S018M-EVK: LPCXpresso54S018M Development BoardLPCXpresso54S018M Development Board | NXP 
OM11059A: Demoboard for the I²C RTC PCF85063TP and PCF85063ATLDemoboard for the I²C RTC PCF85063TP and PCF85063ATL | NXP 
Sensor Toolbox Development Boards for FXLS8471Q 3-Axis Linear AccelerometerFXLS8471Q 3-Axis Accelerometer Development Boards | NXP 
Labels (2)
No ratings
Version history
Last update:
‎11-19-2019 10:45 AM
Updated by: