Steering Angle Sensor

Document created by Juan Rodarte Employee on Nov 19, 2019Last modified by Juan Rodarte Employee on Nov 20, 2019
Version 3Show Document
  • View in full screen mode

Description

 

Governing motion and speed, this domain is what makes an automobile move. Movement is based on inputs from the driver or the driver-substitute and can be modified based on personal preferences and environmental constraints, such as road conditions. The vehicle dynamics portion of this domain is where supporting subsystems, such as suspension and steering, ensure stability and a smooth ride.


Our angular sensors include magnetic field sensors, integrated amplifiers and programmable sensors.

NXP’s 16- and 32-bit single and dual-core automotive MCUs provide enhanced computing power and specialized peripherals for complex electric motor control functions. Integrated power supply solutions are also important elements of a power steering control unit.

 

Features

  • BLDC motor commutation
  • Electronic Power Steering (EPS)
  • Steering angle measurement
  • Window wiper position detection
  • Contactless angle measurement
  • Quick response
  • High accuracy over wider temperature range

 

Block Diagram

 

 

Products

 

Category Name 1:

MCU

Product URL 1

32-bit Automotive General Purpose MCUs | NXP 

Product Description 1

S32K MCUs combine multiple low power operating modes with autonomous, low power peripherals providing complete control over the dynamic and static power profiles.

 

Category Name 2:

CAN

Product URL 1

CAN/LIN SBC w/<Gen2 | NXP 

Product Description 1

The MC33903 works as an advanced power management unit for the MCU and additional integrated circuits such as sensors and CAN transceivers

Product URL 2

UJA1169LTK | Mini High-Speed CAN SBC | NXP 

Product Description 2

The UJA1169L is designed to be used in applications that require more than one transceiver or additional power supply resources.

 

Category Name 3:

Sensor

Product URL 1

KMZ60 | Angle sensor with integrated amplifier | NXP 

Product Description 1

The MagnetoResistive (MR) sensor with integrated amplifier is designed for angular control applications and Brushless DC (BLDC) motors with even-numbered pole pairs.

 

Demos

Automotive Magnetic Sensors 

 

Training

Vehicle Dynamics & Safety: Next-Generation Automotive Security Solutions 

 

Tools

ProductLink
S32K144EVB: S32K144 Evaluation BoardS32K144 Evaluation Board | NXP 
KIT33903BD3EVBE: Evaluation Kit - MC33903BD3, SBC Gen2 with CAN and LINEVK - MC33903BD3, SBC Gen2 with CAN and LIN | NXP 

Attachments

    Outcomes