An Arc fault circuit breaker is an automatically operated electrical switch designed to protect an electrical circuit from damage caused by excess current, typically resulting from an overload or short circuit.
Category Name 1 | Microcontroller |
---|---|
Product URL 1 | Arm® Cortex®-M0+|Kinetis® KV1x Motor Control MCUs | NXP |
Product Description 1 | The Kinetis® KV1x MCU has dual 16-bit analog-to-digital controllers (ADCs) sampling at up to 1.2 mega samples per second (MS/s) in 12-bit mode, it also has 12-bit DAC and 2 x ACPMs (analog comparators)— over-current and over-voltage fault detection, reduced BOM costs. |
Category Name 1 | Secure Authenticator IC |
---|---|
Product URL 1 | A1006 | Secure Authenticator IC: Embedded Security Platform | NXP |
Product Description 1 |
The A1006 Secure Authenticator IC is manufactured in a high-density submicron technology. It is a secure tamper-resistant authentication IC, which offers a strong a cryptographic solution intended to be used by device manufacturers to prove the authenticity of their genuine products. |
Category Name 1 | NTAG i2c Interface |
---|---|
Product URL 1 | NTAG I2C | NXP |
Product Description 1 | A 32-bit password protected interface, designed to be the perfect enabler for NFC in home-automation and consumer applications. The NT3H2111 NFC tag is the fastest, least expensive way to add tap-and-go connectivity to just about any electronic device. |
Category Name 1 | Transceiver |
---|---|
Product URL 1 | SA636 | NXP |
Product Description 1 | The SA636 is a low-voltage high-performance monolithic FM IF system with high-speed RSSI incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic Received Signal Strength Indicator (RSSI), voltage regulator, wideband data output and fast RSSI op-amps |
Category Name 1 | SMPS Controller |
---|---|
Product URL 1 | TEA172x | NXP |
Product Description 1 | These highly integrated devices enable low no-load power consumption below 10 mW, reduce component count for cost-effective application design, and provide advanced control modes that deliver exceptional efficiency. |
Document URL | Title |
---|---|
5 W to 11 W Power Supply/USB charger | |
NTAG® Antenna Design Guide | |
NXP Semiconductors :: Secure Connections for a Smarter World | NTAG® Originality Signature Validation |
Training URL |
---|
Power Regulation/Market Trend and Overview of NXP AC/DC Power Solutions |
NFC Demos - Information, Source codes, Schematics |
NTAG I2C Plus interface to Kinetis Freedom boards |
Related Demos from Communities URL |
---|
Secure Authentication |