Description
An audio and video (A/V) receiver needs to be capable of managing different input sources. These devices integrate different solutions for media and entertaining content and different signals are being processed in a small period of time. The i.MX 8M applications processor supports protocols for typical application soundbars and A/V receivers: HDMI ports, SPDI ports, analog inputs and up to 16-channel analog outputs.
Block Diagram
Products
Category Name 1 |
Microprocessor |
Product URL 1 |
i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP |
Product Description 1 |
The i.MX 8M applications processor provides industry-leading audio, voice and video processing for applications that scale from consumer home audio to industrial building automation and mobile computers.
The video playback capabilities are 1080p60 with a 10-bit decoder, HEVC/H.265 decoder, AVC/H.264 Baseline along with VP8 decoder and encoder. The i.MX 8M Mini also has 5x Synchronous Audio Interfaces (SAI) and 8ch pulse density modulation inputs.
|
Category Name 2 |
Microcontroller |
Product URL 1 |
LPC84x 30MHz|Arm® Cortex®-M0+|32-bit Microcontrollers (MCUs) | NXP |
Product Description 1 |
This low-cost 32-bit MCU includes a 12-bit ADC, up to 54 GPIOs pins, TWO spi interfaces, along with one analog comparator. This power efficient device is a perfect MCU to work in specific multi-purpose tasks. |
Category Name 3 |
Power Manager IC |
Product URL 1 |
14-channel power management IC optimized for i.MX 8M | NXP |
Product Description 1 |
The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of applications processors. It can provide power for a complete system, including applications processors, memory and system peripherals. |
Category Name 4 |
Battery Charger |
Product URL 1 |
MC34673 | Single-cell Battery Charger | NXP |
Product Description 1 |
The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries. It tolerates an input voltage up to 28 V, which eliminates the input over-voltage-protection circuit required in handheld devices. |
Category Name 5 |
Ethernet PHY Transceiver |
Product URL 1 |
TJA1101 | 2nd generation PHY Transceiver | NXP |
Product Description 1 |
The TJA1101 offers a 100Mbit/s transmit and receive capability per port over up to at least 15m of unshielded twisted pair (UTP) cable, this transceiver is interoperable with any IEEE 100BASE-T1 and OABR compliant PHY. With a 6mm x 6mm the TJA1101 has the smallest footprint for a 100BASE-T1 PHY.
|
Category Name 6 |
USB switch |
Product URL 1 |
High-speed USB 2.0 switch with enable | NXP |
Product Description 1 |
The NX3DV221GM switch is designed for high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. This bidirectional switch offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation. |
Category Name 7 |
USB PD/Type-C Shield |
Product URL 1 |
PTN5150 | NXP |
Product Description 1 |
PTN5150 enables USB Type-C connector to be used in both host and device ends of the Type-C cable. It can support Type-C to USB legacy cables and adapters defined in USB Type-C Spec. PTN5150 can be configured to dual role, host, or device mode through external configuration pin or through I²C interface. |
Category Name 8 |
USB Type C Logic |
Product URL 1 |
NX3L4357 | NXP |
Product Description 1 |
The NX3L4357 low-ohmic single-pole triple-throw analog switch suitable for use as an analog or digital 3:1 multiplexer/demultiplexer. Schmitt trigger action at the digital inputs makes the circuit tolerant to slower input rise and fall times. |
Category Name 9 |
NTAG i2c interface |
Product URL 1 |
NTAG I2C | NXP |
Product Description 1 |
A 32-bit password protected interface, designed to be the perfect enabler for NFC in home-automation and consumer applications. The NT3H2111 NFC tag is the fastest, least expensive way to add tap-and-go connectivity to just about any electronic device. |
Category Name 10 |
I²C Digital Temperature Sensor |
Product URL 1 |
PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP |
Product Description 1 |
The PCT2075 is a temperature-to-digital converter featuring a 11-bit ADC that offers a temperature resolution of 0.125 °C. The programmable temperature threshold and hysteresis set points during operation. |
Category Name 11 |
Dual Bidirectional I²C-Bus Buffer |
Product URL 1 |
PCA9600 | NXP |
Product Description 1 |
The PCA9600 allows long buses to be driven in point-to-point or multipoint applications of up to 4000 pF, the PCA9600 also interfaces with opto-couplers to provide opto-isolation between I²C-bus nodes up to 1 MHz |
Related Documentation
Related Software
Related Demos from Communities