Parking AID Block Diagram

Document created by Juan Rodarte Employee on Nov 15, 2019Last modified by Juan Rodarte Employee on Nov 20, 2019
Version 5Show Document
  • View in full screen mode

Description

 

An ultrasonic-based measurement or a camera implementation are a key part of applications dealing with non-contact object distance measurement and object detection, like an automotive parking distance sensor, blind spot detection and object detection.

For an ultrasonic implementation, the S12ZVC integrates a 16-bit MCU, automotive voltage regulator, CAN physical layer, and high-speed timers with input capture and output compare, making it a single chip solution for low-end parking aid systems.

For a camera implementation, the i.MX 8 applications processor along with the S32V234 vision processor offers the power required for image processing and intercommunication between multiple cameras and modules.

 

Features

 

  • Automotive voltage regulator
  • CAN physical layer
  • High speed timers with input capture and output compare
  • Ultrasonic technology or cameras for the detection and avoidance of close objects

 

Block Diagram

 

 

 

Products

 

Category Name 1:

MCU

Product URL 1

S12ZVC Mixed-Signal MCUs|MagniV | NXP 

Product Description 1

The S12ZVC platform, part of the S12 MagniV mixed-signal MCU family, offers a low-cost, highly integrated solution that enables the design of smallest possible automotive CAN-termination nodes, while the family concept gives you scalability for platform design.

Product URL 2

i.MX 8 Family Applications Processor | Arm Cortex-A53/A72/M4 | NXP 

Product Description 2

Fast multi-OS platform deployment via advanced full-chip hardware virtualization and domain protection. Incorporate vision and speech recognition interactivity via a powerful vision pipeline and audio processing subsystem.

Product URL 3

S32V234 Vision Processor | NXP 

Product Description 3

The S32V234 MPU offers an Image Signal Processor (ISP), powerful 3D Graphic Processor Unit (GPU), dual APEX-2 vision accelerators, automotive-grade reliability, functional safety, and security capabilities for supporting computation intensive ADAS, NCAP front camera, object detection and recognition, surround view, and automotive image processing.

 

Category Name 2:

Ethernet

Product URL 1

SJA 110EL | Five ports AVB Automotive Ethernet Switch | NXP 

Product Description 1

The SJA1105EL Ethernet switch offers a flexible solution for implementing modular and cost-optimized ECUs capable of supporting any in-vehicle connectivity requirement.

Product URL 2

TJA1101 | 2nd generation PHY Transceiver | NXP 

Product Description 2

TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.

Product URL 3

TJA1102/TJA1102S | Automotive Ethernet Transceivers | NXP 

Product Description

TJA1102 (TJA1102S) is a highly integrated dual (respectively single) port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.

 

Category Name 3:

Power Management

Product URL 1

PMIC for high-performance applications | NXP 

Product Description 1

The PF8100/PF8200 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion.

 

Category Name 4:

CAN

Product URL 1

TJA1057 | High speed CAN transceiver | NXP 

Product Description 1

The TJA1057 is part of the Mantis family of high-speed CAN transceivers. It provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus.

 

Documentation

S32R Radar Signal Compression: https://www.nxp.com/docs/en/application-note/AN5375.pdf 

 

Tools

ProductLink
DEVKIT-S12ZVC: Development Board for 9S12ZVCA192 MCU EvaluationDEVKIT-S12ZVC development platform for S12ZVC | NXP 
MCIMX8QM-CPU: i.MX 8QuadMax Multisensory Enablement Kit (MEK)i.MX 8QuadMax/QuadPlus Multisensory Enablement Kit | NXP 
S32V234EVB: S32V Vision and Sensor Fusion Evaluation SystemS32V Vision and Sensor Fusion Evaluation System | NXP 
OM14500-TJA1102: Evaluation Board, TJA1102HN 100BASE-T1 Automotive Ethernet PHYTJA1102/S Evaluation Board | NXP 
SJA1105Q-EVB: Ethernet Switch & PHY Evaluation Board.SJA1105Q-EVB | Ethernet Switch and PHY Evaluation Board | NXP 

Attachments

    Outcomes