RDSABRE_FOR_EREADERS: SABRE for eReaders

Document created by Juan Rodarte Employee on Sep 25, 2019Last modified by Juan Rodarte Employee on Feb 6, 2020
Version 2Show Document
  • View in full screen mode

Overview

The NXP Smart Application Blueprint for Rapid Engineering (SABRE) series of market-focused reference designs delivers the SABRE platform for eReaders based on the i.MX508 processor.

  • The i.MX508 is the first SoC designed specifically for eReaders with a high-performance Arm Cortex-A8 CPU and integrated display controller certified by E Ink for Electronic Paper Display (EPD) panels
  • The SABRE platform provides a reference design for EPD display, touch control, audio playback as well as the ability to add WLAN, 3G modem or Bluetooth
  • The platform was designed to facilitate software development with faster time to market through support of both Linux and Android operating systems

Archived content is no longer updated and is made available for historical reference only.

 

Features

CPU Complex

  • Up to 800 MHz Arm Cortex-A8
  • 32 KB instruction and data caches
  • Unified 256 KB L2 cache
  • NEON SIMD media accelerator
  • Vector floating point coprocessor

Multimedia

  • OpenVG 1.1 hardware accelerator
  • 32-bit primary display support up to SXGA+ resolution
  • 16-bit secondary display support
  • EPD Controller supporting beyond 2048 × 1536 at 106 Hz refresh (or 4096 × 4096 at 20 Hz)
  • Pixel Processing Pipeline (PxP) supporting CSC, Combine, Rotate, Gamma Mapping

Display

  • 6”Electronic Paper Display Panel daughter card powered by E-Ink

External Memory Interface

  • Up to 2 GB LP-DDR2, DDR2 and LP-DDR1(mDDR), 16/32-bit
  • SLC/MLC NAND flash, 8/16-bit with 32-bit ECC

Advanced Power Management

  • Multiple independent power domains
  • State Retention Power Gating (SRPG)
  • Dynamic voltage and frequency scaling (DVFS)

Connectivity

  • High-Speed USB 2.0 OTG with PHY
  • High-Speed USB 2.0 Host with PHY

Controllers

  • Wide array of serial interfaces, including SDIO, SPI, I2C and UART
  • I2S audio interface
  • 10/100 Ethernet controller

 

SABRE platform for eReaders based on i.MX50

 

Attachments

Outcomes