RD1986MMA6260Q: 3-Axis Acceleration Sensing TRIAX Board

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

RD1986MMA6260Q: 3-Axis Acceleration Sensing TRIAX Board

RD1986MMA6260Q: 3-Axis Acceleration Sensing TRIAX Board

 

Overview

The TRIAX demo board was built to combine many of the demos available for accelerometer applications. The TRIAX demo board will enable you to see how Our accelerometers can add additional functionality to applications in many different industries. By thinking of accelerometer applications in terms of the measurements that are performed, they can be grouped into 5 sensing functions – Tilt, Motion, Positioning, Shock and Vibration.

The RD1986MMA6260Q reference design is a two accelerometer solution which is achieved by using the MMA6260Q (x and y-axis device) and the MMA1260D z-axis accelerometer.

Archived content is no longer updated and is made available for historical reference only.

 

Features

  • Accelerometers:  MMA6260Q, MMA1260D
    • Packages:  Quad Flat No-Lead (QFN) 6x6x1.98m and SOIC 16
    • G Range:  +/- 1.5 G
    • Sensitivity:  1200 mV / G
  • Microprocessor:  MC68HC908KX8
  • Demonstrates Consumer Accelerometer Applications
    • High-performance M68HC08 architecture
    • Option to allow use of external clock source or external crystal/ceramic resonator
    • SCI Interface
  • User Inputs:  1 Pushbutton
  • Outputs:  Piezohom, Serial Port Connection

Design Resources

Attachments
No ratings
Version history
Last update:
‎10-20-2020 01:20 PM
Updated by: