RDWIRELESSBATTERY: Wireless Charger for Industrial Battery Packs

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

RDWIRELESSBATTERY: Wireless Charger for Industrial Battery Packs

RDWIRELESSBATTERY: Wireless Charger for Industrial Battery Packs

 

Overview

NXP®'s wireless charging reference design uses inductive charging technology to charge high-capacity, multi-cell Li-Ion battery packs. The reference design is capable of charging four battery packs simultaneously, using a single NXP digital signal controller. The reference design consists of two main components: a transmitter that sends the requested power level to the battery packs, and a receiver embedded in the battery packs. The receiver provides a controlled charge to the battery by implementing a charging algorithm. Each transmitter channel adjusts its energy transfer independently by responding to commands from the receiver embedded in the battery pack. The intelligent charging method is software-controlled and has the ability to dynamically adjust the power transfer.

Archived content is no longer updated and is made available for historical reference only.

 

Features

  • 80% transfer efficiency
  • Four charging stations to charge four battery packs simultaneously
  • Supports Qi communications protocol
  • Overtemp, overcurrent and overvoltage protection

 

NXP<sup>&#174;</sup> Wireless Battery Block Diagram

 

NXP<sup>&#174;</sup> Wireless Battery

Labels (1)
No ratings
Version history
Last update:
‎10-20-2020 01:23 PM
Updated by: