- NXP i.MX 8X SoC, quad-core ARM Cortex-A35, 1.2GHz
- Integrated 2D/3D GPU and 4K VPU
- Up to 4GB LPDDR4 and 64GB eMMC
- 2x MIPI-DSI / LVDS, up-to 1080p60
- Certified dual-band WiFi 802.11ac, BT 4.2
- 2x GbE, PCIe, 4x USB, 3x CAN-FD, 96x GPIO
- Yocto Linux - BSP and ready-to-run images
- Industrial temperature range: -40° to 85° C
- 10-year availability
| |
CompuLab's CL-SOM-iMX8X is a miniature System-on-Module board designed for integration into industrial embedded applications. Bringing out the full capabilities of the NXP i.MX8X SoC, CL-SOM-iMX8X provides high performance and versatile connectivity in a miniature (36 x 68 mm) form-factor.
CL-SOM-iMX8X Detailed Spec
CL-SOM-iMX8X Development Kit
CL-SOM-iMX8X Online Pricing