Arcturus Product

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Arcturus Product

Arcturus Product

uCP1020 - IoT Gateway System-On-Module

  • Based on QorIQ P1020, dual-core, 800MHz, communications processor
  • 80x 80mm module, with 120-pin board-to-board connector
  • Module contains: power distribution, DDR-SDRAM with ECC, NOR flash, (optional eMMC), network and USB PHYs, -40 to +85C parts
  • Peripheral connectivity using SPI, I2C, UART, USB, SDHC, PCIe, miniPCIe
  • Complete development kit available with host-board reference design
  • Optional software stacks including Arcturus Mbarx-IoT Gateway middleware, PBX/Communications software package
  • Embedded Linux BSP from kernel mainline branch

uCP1020_module_kit_enclosure.jpg

uCP1020 - Gateway Module (80x80mm)  |  uCP1020 - Development Kit  |  uCP1020 - Module and Host-board in optional anodized aluminum enclosure

This Product Is Probably of Interest If You:

  • Are evaluating or developing an IoT or multi-service gateway
  • Looking for turn-key, deployment-ready, system-level IoT solutions
  • Need versatility to deploy in various types of IoT environments
  • Need a hardware platform capable of supporting various wired or wireless network interfaces
  • Need flexible hardware as a back-bone for various derivative products

Differentiation of This Product

  • Module design increases flexibility and reduces time-to-market
  • Core module reduces integration complexity
  • Full host board reference design provided
  • Turn-key compatibility with Mbarx IoT end-point (node) devices and Mbarx System Manager IoT tools
  • Value-add software stacks, services, support and customization available

Description

What this Product is All About

Video Link : 4537

uCP1020 IoT Gateway SoM - Product Introduction Video

Product Diagram(s)

uCP1020_Block_Diagram.jpg

IoT Physical Components

Gateways

Edge Devices

  • SOC: 2x 10/100/1000BaseT networking supported natively by the P1020 processor and on board network PHYs
  • Software: Linux OS
  • Modules: Various PCIe and miniPCIe based connectivity options (see wireless below)

Wireless Connectivity

  • Modules:Connectivity options for various PCIe and miniPCIe based wireless modules (modules not provided as part of development kit)
  • Modules:GSM/LTE/HSPA/UMTS/EVDO data (depending on providers, regions and certifications).  As tested using Telit HE910 family (HEPCHGPS204T701)
  • Modules:Wi-Fi (depending on regions and certifications).  As tested using Atheros AR9390 family.

Sensors

  • SOC: Peripheral connectivity supported by SPI, I2C, UART, USB, SDHC, PCIe, miniPCIe

Cloud Infrastructure/Services

  • Software/Services: Arcturus Mbarx IoT Gateway middleware is fully compatible with Mbarx IoT end-nodes such as uCMK60 based on K60, K64.
  • Mbarx IoT protocol supports TCP/IP sockets with TLS security and simple character driven protocol
  • Mbarx IoT Gateway middleware supports remote-site aggregation, secure connectivity and device management proxy.
  • Optional plugs-ins for MQTT, CoAP and other popular IoT/M2M protocols.

Smart Devices/Apps

  • Software: Mbarx-Operations Controller supports cross-platform work-flow driven, operational control using a responsive HTML5 architecture.
  • Mbarx-System Manager site-wide IoT device/node management tool is available for PCs.

IoT System Capabilities
Device Management

  • Secure remote site connectivity
  • Remote site IoT node/device aggregation
  • Bulk device firmware updates, bulk configuration, site wide-provisioning
  • Secure IoT node/device management and configuration

Cloud/App Communications/Interworking

  • Wi-Fi Access Point (Host AP mode), cellular data

Security

  • SSL/TLS 1.1,1.2 server and client with X.509

IoT Development Capabilities

Embedded Platforms

Embedded Tools

  • Linux - kernel, driver, middleware and user space application development
  • U-boot development and customization
  • MQX - KSDK

Services

Labels (1)
No ratings
Version history
Last update:
‎07-24-2019 10:20 AM
Updated by: