Release Announcement: Model-Based Design Toolbox for SPT 2.0/2.5/2.8 version 1.2.0

Document created by dumitru-daniel.popa Employee on May 27, 2019
Version 1Show Document
  • View in full screen mode

 

 

 

 

Product Release Announcement

Automotive Microcontrollers and Processors

Model-Based Design Toolbox for SPT - 1.2.0

 

 

 

 

 

 

Austin, Texas, USA

May 27th, 2019

 

Model-Based Design Toolbox for SPT allows fast prototyping of algorithms that handle sampled RADAR signals directly from MATLAB environment via SPT bit-exact Simulator.

 

DownloadLocation:

https://www.nxp.com/webapp/swlicensing/sso/downloadSoftware.sp?catid=MBDSPT

 

Activation link

https://www.nxp.com/webapp/swlicensing/sso/downloadSoftware.sp?catid=MBDSPT

 

Technical Support

NXP SPT Toolbox issues are tracked through NXP Model-Based Design Tools Community space.

 

Release Content (updates relative to previous version)

  • Support for the flowing instructions:
  • ADD
  • FIR
  • HIST
  • IRDX2
  • IRDX4
  • MAXS
  • PDMA
  • RDX2
  • RDX4
  • SCP
  • SORT (SPT 3.0 only)
  • SUB
  • VMT
  • WIN

 

  • Update SPT 2.0, 2.5 and 2.8 bit exact simulator to version 2.0.4
  • Update SPT 3.0 bit exact simulator to version 2.0.10
  • To change between different versions of the SPT, use switch_spt instruction. Due to MATLAB internal constraints only one version of the SPT bit-exact simulator can be active.
  • Support for MATLAB 64-bit (R2017b to R2019a). The SPT 2.x and 3.0 Simulator run-time is limited to 64-bit only.
  • Integrated Help and Examples into MATLAB documentation framework. Opening the MATLAB Help will show new section of “Supplemental Software” for Model-Based Design for SPT Toolbox.

  • Improved mechanism for NXP toolbox license checking. All versions of SPT 2.x are using the same license as previous released. The license is free of charge and can be acquired directly from your NXP Software Account.
  • To enable SPT 3.0 simulator a special license is needed. Please contact the NXP support to get access to such license.

 

 

 

 

 

 

1 person found this helpful

Attachments

    Outcomes