UCM-iMX8M-Mini - NXP i.MX8M Mini System-on-Module by CompuLab

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

UCM-iMX8M-Mini - NXP i.MX8M Mini System-on-Module by CompuLab

UCM-iMX8M-Mini - NXP i.MX8M Mini System-on-Module by CompuLab

  • NXP i.MX8M Mini SoC, quad-core ARM Cortex-A53, 1.8GHz
  • Integrated 2D/3D GPU and 1080p VPU
  • Up to 4GB LPDDR4 and 64GB eMMC
  • Certified dual-band WiFi 802.11ac, BT 4.2
  • GbE, PCIe, 2x USB, 4x UART, 60x GPIO
  • Tiny size and weight - 28 x 38 x 5 mm, 7 gram
  • Yocto Linux and Android - BSPs and ready-to-run images
  • Industrial temperature range: -40° to 85° C
  • 10-year availability
UCM-iMX8M-Mini_top.png

CompuLab's UCM-iMX8M-Mini is a miniature System-on-Module board designed for integration into industrial embedded applications. Measuring just 28 x 38 mm, UCM-iMX8M-Mini is an ideal solution for space constrained and portable systems.

UCM-iMX8M-Mini Detailed Spec

UCM-iMX8M-Mini Development Kit

UCM-iMX8M-Mini Online Pricing

Labels (1)
No ratings
Version history
Last update:
‎01-21-2019 07:11 AM
Updated by: