The MYC-Y6ULX CPU Module is covered with shield and powered by NXP i.MX 6UltraLite / 6ULL processor based on the ARM Cortex-A7 architecture. With a choice of G2 and Y2 sub family processors running at 528MHz and integrated with 256MB DDR3 and 256MB Nand Flash (4GB eMMC Flash is optional), the MYC-Y6ULX module delivers high performance with ultra-efficient power that targets Industry Control, Communications, HMI, Smart Healthcare and Internet of Things (IoT) applications. It carries out as many as peripheral signals and IOs through 1.0mm pitch 140-pin stamp hole expansion interface to allow customer’s extension for their next embedded design. The module is ready to run Linux and can support industrial operating temperature range from -40 to +85 Celsius. MYIR's MYC-Y6ULX CPU Module has three standard parts.They have passed Verification of EMC Compliance. This document provides the CE certification of this module.
MYC-Y6ULX CPU Module
Part No. | MYC-Y6ULG2-256N256D-50-I | MYC-Y6ULY2-256N256D-50-C | MYC-Y6ULY2-4E512D-50-C | MYC-Y6ULY2-256N256D-50-I | MYC-Y6ULY2-4E512D-50-I |
Processor | MCIMX6G2CVM05AB | MCIMX6Y2DVM05AB | MCIMX6Y2DVM05AA | MCIMX6Y2CVM05AB | MCIMX6Y2CVM05AB |
RAM | 256MB DDR3 | 256MB DDR3 | 512MB DDR3 | 256MB DDR3 | 512MB DDR3 |
Flash | 256MB Nand Flash | 256MB Nand Flash | 4GB eMMC | 256MB Nand Flash | 4GB eMMC |
Working Temp. | -40 to +85 Celsius | 0 to +70 Celsius | 0 to +70 Celsius | -40 to +85 Celsius | -40 to +85 Celsius |
Five Models of MYC-Y6ULX (default configurations)