|
CompuLab's CL-SOM-iMX8 is a miniature System-on-Module board designed for integration into industrial embedded applications.
CL-SOM-iMX8 is built around the new NXP i.MX8M System-on-Chip featuring a quad-core ARM Cortex-A53 CPU coupled with a powerful Vivante GC7000Lite GPU. The SoC is supplemented with up-to 4GB of LPDDR4 and 64GB of on-board eMMC storage.
Designed to bring out the full capabilities of the i.MX8M SoC, CL-SOM-iMX8 provides Gbit Ethernet, PCIe, 2 USB3.0 ports, 4 UARTs and up-to 90 GPIOs. Display connectivity is supported with HDMI2.0, LVDS and MIPI-DSI interfaces with resolutions of up-to 4096 x 2160. In addition, CL-SOM-iMX8 features on-board WiFi 802.11ac and Bluetooth 4.1.
CL-SOM-iMX8 is provided with full BSPs and ready-to-run images for Linux and Android operating system. CL-SOM-iMX8 BSP includes Linux kernel 4.9, Yocto Project file-system, Android 8.0 and U-Boot boot-loader.