Cellular LDMOS Drivers

Document created by edk Employee on Jul 17, 2017
Version 1Show Document
  • View in full screen mode

Demo

NXP has a full range of high power LDMOS drivers and finals for cellular base stations. Our cellular LDMOS portfolio delivers industry leading performance with powerful and efficient products targeting rapidly growing frequencies and regions in the world. This demo wall features new devices that cover all cellular bands from 575 to 4000 MHz

 

Products

http://www.nxp.com/products/rf/rf-power-transistors/rf-cellular-infrastructure/2300-2690-mhz/100-3600-mhz-3.2-w-avg.-28-v-airfast-rf-ldmos-wideband-integrated-amplifiers:A2I25D025N

A2I25D025N 5 W IC Final Small Cell Solution
• Frequency 2100–2900 MHz
• Doherty performance at 8 dB OBO 2300-2700 MHz
   Gain 29.2 dB

   Efficiency 42%
   Peak 46 dBm
• TO-270WB-17 plastic package


A2I20D040N 5 W IC Final Small Cell Solution
• Frequency 1400–2300 MHz
• Doherty performance at 8 dB OBO 1800-2200 MHz
   Gain 29.2 dB

   Efficiency 46.5%

   Peak 47.6 dBm
• TO-270WB-17 plastic package


A2I35H060N 5 W IC Final Small Cell Solution
• Frequency 3400–3800 MHz
• Doherty performance at 8 dB OBO 3400-3600 MHz
   Gain 24 dB
   Efficiency 32%
   Peak 48 dBm
• TO-270WB-17 plastic package


A3I35D025N 5 W IC Final Small Cell Solution
• Frequency 3200–4000 MHz
• Doherty performance at 8 dB OBO 3400-3600 MHz
   Gain 25 dB
   Efficiency 35%
   Peak 42.8 dBm
• TO-270WB-17 plastic package


A2T08VD020N 48 V LDMOS Solution
• Frequency 720–960 MHz
• Class AB performance at 10 dB OBO
   Gain 19.3 dB
   Efficiency 21.5%
• Peak power 43.4 dBm
• PQFN 8x8 package


A2I09VD030N 48 V LDMOS Solution
• Frequency 575–960 MHz
• Doherty performance at 10 dB OBO
   Gain 34.4 dB
   Efficiency 20%
• Peak power 46 dBm
• TO-270WB-15 package

 

Attachments

    Outcomes