Cellular LDMOS Finals

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Cellular LDMOS Finals

Cellular LDMOS Finals

Demo

NXP has a full range of high power LDMOS drivers and finals for cellular base stations. Our cellular LDMOS portfolio delivers industry leading performance with powerful and efficient products targeting rapidly growing frequencies and regions in the world. This demo wall features new devices that cover all cellular bands from 575 to 2400 MHz

Products

A2V09H300-04N 48 V LDMOS Solution
• Frequency 720-960 MHz
• Final Doherty performance at 8 dB OBO
• Gain 19.5 dB
• Efficiency 53%
• Peak power 56 dBm
• OM-780-4 package


A2V07/09H400-04N 48 V LDMOS Solution
• Frequency 575–960 MHz
• Final Doherty performance at 8 dB OBO
o Gain 18 dB
o Efficiency 53%
• Peak power 57.5 dBm
• OM-780-4 package


A2V07/08/09H525-04N 48 V LDMOS Solution
• Frequency 575–960 MHz
• Final Doherty performance at 8 dB OBO
o Gain 18.7 dB
o Efficiency 53%
• Peak power 58.5 dBm
• OM-1230-4L package


A2T23H200W23S 28 V LDMOS Solution
• Frequency 2300–2400 MHz
• Final Doherty performance at 8 dB OBO
o Gain 15.5 dB
o Efficiency 50%
• Peak power 55 dBm
• ACP-1230-4L2S package


A3T18H360W23S 28 V LDMOS Solution
• Frequency 1805–1880 MHz
• Final Doherty performance at 8 dB OBO
o Gain 17.5 dB
o Efficiency 53%
• Peak power 55.5 dBm
• ACP-1230-4L2S package


A3T21H450W23S 28 V LDMOS Solution
• Frequency 2110-2200 MHz
• Final Doherty performance at 8 dB OBO
o Gain 15.5 dB
o Efficiency 49.5%
• Peak power 57.4 dBm
• ACP-1230-4L2S package

Labels (1)
No ratings
Version history
Last update:
‎07-17-2017 10:16 AM
Updated by:
NXP Employee