NEW Layerscape LS1028A industrial applications processor

Document created by jorge_plascencia Employee on Mar 13, 2017
Version 1Show Document
  • View in full screen mode

The Layerscape LS1028A industrial applications processor includes a TSN-enabled Ethernet switch and Ethernet controllers to support converged IT and OT networks. Two powerful 64-bit ARM v8 cores support real-time processing for industrial control, as well as virtual machines for edge computing in the IoT. The integrated GPU and LCD controller enable Human Machine Interface (HMI) systems with next-generation interfaces.

Integrated Trust Architecture with crytographic offload provide a trusted platform with encrypted communications for secure applications and services.

KEY ELEMENTS

  • Dual 64-bit ARM v8 processors for real-time processing
  • Full virtualization support for IoT edge computing
  • TSN-enabled switch for industrial TSN bridge applications
  • TSN-enabled Ethernet controllers for TSN endpoint applications
  • Support Human Machine Interface applications with integrated GPU and LCD controller
  • Trust architecture provides root of trust as a basis for trusted applications and services
  • The LS1028A will be a part of the NXP 15-year product longevity program

TARGET APPLICATIONS

  • Factory Automation
  • Process Automation
  • Programmable Logic Controller
  • Motion Controller
  • Industrial IoT gateway
  • Human Machine Interface (HMI)

Attachments

    Outcomes