Automotive Ethernet AVB Camera

Document created by Michel Abitteboul Employee on Aug 24, 2016Last modified by Diana Torres on Apr 5, 2017
Version 5Show Document
  • View in full screen mode

UMAN AVB Demo based on i.MX6

 

The UMAN AVB demo shows up to four streams being distributed to four full HD displays over and AVB enabled network. A single Talker board servers all four streams over Ethernet. Through an HMI with touch screen, the streams can be shown on multiple screens. AVB enables audio/video synchronization if a single stream is shown on more than one display. The demo restricts itself to video to keep noise pollution in the truck down.

 

Value Propositions

 

* i.MX6 Family of products suited for AVB Listener nodes, with full HD and AVB capabilities.

* Low power, low overhead implementation

* Existing commercial software offering for AVB from Freescale and solution offering from UMAN

 

NXP Content:

i.MX6 Sabre AI CPU2 boards

Attachments

    Outcomes