NFC Wireless Power Charging

Document created by Michel Abitteboul Employee on Aug 24, 2016Last modified by Diana Torres on Apr 5, 2017
Version 4Show Document
  • View in full screen mode

The demo board allows you to evaluate Qi 1.1.2 Wireless Power Charging in A13 configuration. It supports charging of Qi enabled devices with approximately 5 Watt and Foreign Object Detection (FOD). It also includes full NFC functionalities (Peer-to-peer, Reader/Writer, Tag Emulation) using NXP NCF3340 configuration.

The board can be connected via CAN, LIN, Ethernet (optional) to a host controller. Using the CAN application, NFC, Wireless Power Charging and Capacitive Sensor modes can be configured.


Value Propositions


* Multi-coil configuration

* Foreign Object Detection

* Capacitive wakeup

* Automotive qualified (from -40°C to 105°C)

* Connectable via CAN, LIN or Ethernet (optional) to a host controller

* NCF3340 NFC configuration with NFC modes Peer-to-Peer, Reader/Writer and Tag emulation


NXP Content:

NCF 3340 NFC Controller, LPC4337 Microcontroller