AUT-N1764 Creating Secure Networks for V2X Communications

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

AUT-N1764 Creating Secure Networks for V2X Communications

AUT-N1764 Creating Secure Networks for V2X Communications

V2X technology has the potential to drastically reduce road accidents and improve the traffic flow by fusing in-car sensor data with data obtained from other road users and from the surrounding infrastructure - visibly or unvisbily and far beyond the driver's line of sight. Vehicle to cloud data communication provides a pathway for anonymous data collection and dissemination. When the true potential for V2X is realized and it becomes a true part of the vehicle safety system it is vital that the authenticity and security of data are guaranteed. In addition, the vehicle control units that coordinate active stability systems must be protected against external influences that might subvert the mechanisms design. This presentation will explore the various security countermeasures needed to make V2X a safe and secure technology for the future.

Attachments
No ratings
Version history
Last update:
‎05-25-2016 09:20 AM
Updated by: