Aerospace Communications with Highest Power LDMOS Narrowband Transistor

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Aerospace Communications with Highest Power LDMOS Narrowband Transistor

Aerospace Communications with Highest Power LDMOS Narrowband Transistor

Demo

NXP demonstrates the industry’s highest power LDMOS narrowband transistor for IFF and civil transponders

 

 

Demo / product features

MMRF2010N 250 W Pulse 50 V LDMOS Transistor

  • 250 W Peak, 1030-1090 MHz reference circuit
  • Plastic package TO-270WB-14
  • 50 Ohm Input matching
  • Singe ended

 

MMRF1317H 1500 W Pulse 50 V LDMOS Transistor

  • Highest power narrowband IFF transistor for defense and civil use
  • Ceramic package NI-1230H-4S
  • 1500 W Peak, 1030-1090 MHz reference circuit
  • > 10:1 VSWR

 

NXP Recommends

150279_150279.pngpastedImage_0.png

                                                                 

              

 

   

              

 

 

              

Labels (1)
Tags (2)
No ratings
Version history
Last update:
‎05-24-2016 02:41 PM
Updated by:
NXP Employee