Introducing the Newest Single Chip Module SCM-i.MX 6SoloX

Document created by edk Employee on May 9, 2016Last modified by Diana Torres on Apr 18, 2017
Version 9Show Document
  • View in full screen mode

The latest and smallest addition to the NXP SCM portfolio, SCM-i.MX 6SoloX, plays a promotional video on repeat on an evaluation board. The SCM-i.MX 6SoloX integrates NXP i.MX 6SoloX applications processor, NXP PF0100 power management, and system passive components (de-coupling capacitors and resistors). It is designed and enabled for LPDDR2 and eMMC memory via vertical stacking (PoP/ePoP)


With this level of integration in an ultra-compact 13mm x 13mm footprint it can save as much as 50% in PCB area.



  • Reduce overall hardware design time and bring products to market faster.
  • Overall PCB area reduction over current discrete solutions.
  • Reduces design complexity of integrating DDR memory and power management.
  • Get started with an evaluation board and Linux OS, early access program now available.


Featured NXP Products: