Network Function Virtualization using OpenNFV Demo

Document created by edk Employee on May 9, 2016Last modified by Adrian Puga Candelario on Aug 2, 2019
Version 5Show Document
  • View in full screen mode

Demo

OPNFV demo based on LS2080ARDB platform and QorIQ SDK. It shows automatic deployment of OpenStack cloud OS on LS2080ARDB bare-metal environment and shows vNF for vCPE use case under LS2080ARDB. It can also show OPNFV’s scalability, automation and flexibility

 

N12.JPG

 

Features

LS2080ARDB with QorIQ SDK, it fully leverage ARMv8 rich software ecosystem (Yocto community, ODP, Linaro, OPNFV) to support all required features for OPNFV.   

  • OPNFV (Arno)
  • Openstack
  • Virtualization ( KVM/Docker/LXC)
  • Open Data Plane(ODP)
  • Linux
  • u-boot

NXP Recommends

 

 

 

 

 

N12

Attachments

    Outcomes