Secure Thread Commissioning with BLE and NFC

Document created by edk Employee on May 9, 2016Last modified by Diana Torres on Apr 5, 2017
Version 7Show Document
  • View in full screen mode

Demo

NXP Kinetis MCUs and i.MX MPUs platforms enable multiple flexible options to share the device passphrase with an application on a Smartphone or tablet:

  • QR Code reading
  • NFC transport as enabled by NXP tags
  • BLE transport as enabled by NXP Kinetis KW4x wireless MCUs with multi-mode Thread/BLE capability

Furthermore, new devices can be out-of-band commissioned directly to a gateway/border router using NFC as enabled by NXP PNxx

 

Features:

  • NXP Kinetis Thread Stack EC-JPAKE optimized implementation ensures minimal wait time for a new device to be securely commissioned
  • Secure Thread commissioning requires temporary availability of a device passphrase to a Commissioner in order to run the EC-JPAKE exchange
  • NXP Kinetis MCU and i.MX MPU platforms enable multiple flexible options to share the device passphrase

_______________________________________________________________________________________________________________

Featured NXP Products:

 

 

C33

Attachments

    Outcomes