Electric Scooter Enabled with Kinetis Motor Suite

Document created by edk Employee on May 9, 2016Last modified by Diana Torres on Apr 18, 2017
Version 9Show Document
  • View in full screen mode

Demo

The scooter has a HUB motor with 25 poll pairs with a Hall Effect Senor output. KMS is used to tune and control the motor with FOC torque control, with the startup control modified to uses the hall effect inputs to improve start-up power

 

Demo / Product Features

  • A sensorless FOC Brushless DC (BLDC) motor control application with torque control, using a Kinetis V Series KV3x ARM Cortex-M4 MCU and the Kinetis Motor Suite solution. 
  • KMS supports the development of sensored and sensorless velocity control, and sensored position control applications for PMSM and BLDC motors.

 

NXP Recommends

 

 

C59

Attachments

    Outcomes