Accelerated userspace networking with LS1043 - using netmap, packetMMAP, ODP, USDPAA

Document created by Diana Torres Employee on May 6, 2016Last modified by Diana Torres Employee on Apr 18, 2017
Version 7Show Document
  • View in full screen mode

Demo

This demo demostrate the several development options available for developing the high performance networking data plane applications over NXP QorIQ processors with QorIQ Data Path Acceleration Architecture (DPAA). This demo will show USDPAA, ODP and netmap based packet processing examples.

 

Features

  • The QorIQ LS1043A processor with QorIQ Data Path Acceleration Architecture (DPAA) delivers up to 10 Gb/s performance
  • Multiple options (ODP, USDPAA, NETMAP, packetmmap) are available for developing high performance networking data plane applications.
  • OpenDataPlane (ODP), an open-source, cross-platform API set, allows developing portable networking data plane applications.
  • Accelerated security processing by offloading to NXP SEC accelerator

 

_______________________________________________________________________________________________________

 

Featured NXP Products:

_______________________________________________________________________________________________________

Attachments

    Outcomes