MIFARE® Smart City Demo

Document created by Diana Torres Employee on May 6, 2016Last modified by Diana Torres Employee on Apr 5, 2017
Version 11Show Document
  • View in full screen mode

Demo

In the smart city different areas can be selected by touching them (or mouse klick in the webversion).

After entering a city area different applications are shown, but touching you can enter and see either a product description or a short movie – when the movie stops some interaction is requested – tap the card to the reader and the movie goes on.

Cards/tags can be placed on the card ready any time and the user gets information about the card.

 

Via and NFC enabled Android phone additional applications can be downloaded on MIFARE DESFire cards. Eg additional rides for the Metro can be downloaded.

 

Features:

  • MIFARE DESFire EV2
    • ISO/IEC 14443 A 1-4 and ISO/IEC 7816 compliant
    • 2/4/8-Kbyte EEPROM with fast programming
    • NFC Tag Type 4 compliant
    • Secure, high-speed command set
    • MIsmartApp grants application space to third parties without sharing the master key
    • Unlimited number of applications and flexible file structure
  • Demo shows key applications:
    • Advanced public transportation
    • Access management
    • Closed-loop micropayment
    • C ampus and student ID cards
    • Loyalty programs

 

_______________________________________________________________________________________________________

 

Featured NXP Products:

 

_______________________________________________________________________________________________________

External Links: 

_______________________________________________________________________________________________________

 

 

Attachments

    Outcomes