Demo
See what FlexIO Does
_______________________________________________________________________________________________________
KL28Z FlexIO Camera Demo
FRDM-KL28Z board connects with a camera device module via FLexIO interface. The FlexIO peripheral emulates camera interface to capture raw image data. And the real-time images are displayed on a TFT LCD.
Features:
_______________________________________________________________________________________________________
KL28Z FlexIO LCD Demo
TWR-KL28Z board drives a TFT LCD panel via FlexIO emulated 8080 interface.
Features:
Featured NXP Products:
_______________________________________________________________________________________
This demo shows how the FRDM-K82F board along with an OV7670 Camera module can be utilized to create a USB web camera application. The demo application software is delivered as part of the KSDK software enablement. The FS USB video class demonstration can deliver images to PCs or tablets.
Demo / product features
NXP Recommends
AN5275: Using FlexIO for parallel Camera Interfacehttp://cache.nxp.com/files/microcontrollers/doc/app_note/AN5275.pdf?fsrch=1&sr=1&pageNum=1
AN5280: Using Kinetis FlexIO to drive a Graphical LCD
Training
C25