HomeKit Software Development Kit (SDK) from NXP

Document created by Diana Torres Employee on May 5, 2016Last modified by Diana Torres Employee on Apr 18, 2017
Version 10Show Document
  • View in full screen mode

Demo

HomeKit Software Development Kit (SDK) running on development hardware demonstrating multiple transports, advanced development and debug functions, and the HomeKit compatible Schlage SenseTM Smart Deadbolt with NXP technology

 

Features

Included demos:

  • HomeKit SDK with BLE transport showing RGB LED bulb and temperature sensor
  • HomeKit SDKwith IP Ethernet transport showing RGB LED bulb and temperature sensor
  • HomeKit IP to ZigBee Bridge controlling a Philips Hue bulb
  • Simulated Living Room with a range of HomeKit compatible accessories
  • HomeKit SDK with BLE transport running on a Tower system with TWR-DOCK2
  • Console connected to HomeKit SDK on Tower system showing virtual accessory status and control
  • Functional display of Schlage Sense Smart Deadbolt with HomeKit support

 

Included products:

  • HomeKit Software Development Kit (SDK) from NXP offers support for home automation applications using Apple HomeKit technology, delivering exceptional performance and advanced security.
  • NXP Kinetis K64 120MHz MCU based on the ARM® Cortex®-M4 core, 256 KB SRAM, 1 MB Flash, and with a rich suite of analog, communication, timing and control peripherals.
  • Bluetooth® Smart/Bluetooth® Low Energy (BLE) v4.1 RF connectivity is provided by the Kinetis  KW30Z ultra low-power, highly-integrated single-chip MCU. The KW30Z Wireless MCU integrates a 2.4 GHz transceiver, an ARM® Cortex®-M0+ CPU, 160 KB Flash and 20 KB SRAM, and BLE Link Layer hardware.

__________________________________________________________________________________________________________

 

Featured NXP Products:

__________________________________________________________________________________________________________

 

Other Products:

__________________________________________________________________________________________________________

 

 

 

 

C73

Attachments

    Outcomes