Demo
This demo showcases the NXP’s wireless charging receivers NX1A4WP (6W A4WP), NX1WP10 (10W A4WP fast charging) and a Qi and A4WP multi-mode receiver that is in development.
NXP’s wireless charging receiver solutions support Qi and A4WP at at 6 Watt and 10 Watt power levels. These wireless power solutions suitable for Wearables, Mobile Phones, Tablets and accessories. NXP is the first to production on a 10W integrated A4WP device. All are pin to pin compatible and are have scalable output power.
Features:
- Complete HW and SW solution
- First to market with integrated 10W A4WP device
- Highest efficiency integrated wireless charging receiver family
- multi-standard device is Qi 1.2 Mid power ready
- Smallest solution size
__________________________________________________________________________________________________________
Featured NXP Products:
- Receivers (A4WP):
NX1A4WP; NX1WP10
- Transmitters (Qi):
NXQ1TXA5, NXQ1TXH5, MWCT1012, MWCT1111
- Connectivity (BLE)
QN9020E
__________________________________________________________________________________________________________
The demo consists of a transmitter (PTU) and a Phone or dongle (PRU)
A4WP PTU PRU dongle Micro Galaxy Note 4 Galaxy S5
Supplied by USB and Apple 10W fast charging demo 5W
Gill Electronics lighting port available Multi-mode
C69