********************************************************************************
* Detailed Description:
* Example configures Sigma_Delta ADC and periodically converts ANA0_SDA0 input
* (EVB's potentiometer can be connected i.e. J53-1 --> PO15) and displays
* results in the terminal window (USBtoUART bridge J21). Terminal settings is
* 19200-8-no parity-1 stop bit-no flow control on eSCI_A.
*
* ------------------------------------------------------------------------------
* Test HW: MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C
* MCU: PPC5777CMM03 2N45H CTZZS1521A
* Fsys: PLL1 = core_clk = 264MHz, PLL0 = 192MHz
* Debugger: Lauterbach Trace32
* Target: internal_FLASH
* Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A
* eSCI_A is USBtoUART bridge (connector J21)
* EVB connection: For ADC: J53-1 (EVB pot's wiper) --> PO15 (header P22)
*
********************************************************************************